-
Willkommen
Verfügbare Softwarekombinationspakete
Connected Enterprise™
Arena® Simulation Software allows you to create Business Process Models, arming you with the intelligence needed to help reduce costs, measure performance, and optimize your business operations.
Getting Started Package
20 hours of Consulting can be purchased with your initial Arena license subscription. These hours can be used to help get started with a project, conduct one on one training via Teams, or build logic. This add-on is only available upon initial purchase and is not renewable. Additional consulting hours and services can be purchased throughout the year by contacting us at Arena-Info@rockwellautomation.com.
ControlLogix Compute module with Red Hat operating system is purchased via SAP. In order to work with the module, users need to purchase also the Support and Maintenance contract here, enabling the access to updates and support for the module.
Vereinfachen Sie mit der Connected Components Workbench™-Software die Entwicklung eigenständiger Maschinen für zahlreiche Branchen. Als Teil unseres Integrated Architecture®-Systems bietet unsere Connected Components Workbench-Software Gerätekonfiguration, Steuerungsprogrammierung sowie Integration mit dem Bedienerschnittstellen-Editor. Mit dieser Software kann die für die Maschinenentwicklung erforderliche Zeit – ebenso wie die Kosten – reduziert werden.
Software Connected Components Workbench™ Standard Edition: verbreitetes und bedienerfreundliches Konfigurations- und Programmiertool für ein Rockwell Automation® Micro Control-System. Enthält die Demoversion von Micro800™ Simulator und benötigt keine Aktivierung. Technischer Standardsupport ist enthalten. Kostenlose Standard Edition herunterladen
Software Connected Components Workbench™ Developer Edition: Standard plus zusätzliche Funktionen, einschließlich der Vollversion von Micro800™ Simulator und Archive Manager sowie umfangreiche Programmierfunktionen für Micro800™-Steuerungen verbessern die Anwendererfahrung. Aktivierung erforderlich. Technischer Standardsupport ist enthalten, Support rund um die Uhr optional erhältlich.
The Rockwell Automation Toolkits supply the software development and productivity tools needed to design, develop, and deliver Rockwell Automation control systems. These various toolkits are intended to align with the control architecture and technology platforms used by your company.
Upgrade options for Embedded Edge Compute modules allow you to add more features to your FactoryTalk Optix application. Embedded Edge Compute upgrade entitlements can only be used on Embedded Edge Compute; entitlement will not be recognized on any other platform. Upgrade entitlements cannot be stacked; only one upgrade per module is allowed.
Emulate3D creates dynamic digital twins for virtual commissioning, system simulation, and industrial demonstration.
Emulate3D - Software for creating dynamic physics-based models of industrial systems, which can be connected and driven by real control logic such as PLCs. This saves time and money, by enabling engineers to test and optimize their systems virtually and off the critical path. Emulate3D is a single software tool which can use the same evolving model for design conception and communication, system optimization, virtual commissioning, and finally for operator training.
FactoryTalk Analytics GuardianAI is an asset health monitoring application that runs at the edge. It leverages AI to provide predictive maintenance insights that help users reduce unplanned downtime and optimize maintenance planning.
FactoryTalk Analytics GuardianAI was designed with the maintenance engineer in mind. It uses data from the plant's existing variable frequency drives to monitor the behavior of plant assets such as pumps, fans, and blowers. When a deviation from normal operating behavior is detected, FactoryTalk Analytics GuardianAI will notify the user so maintenance can be planned to prevent an equipment failure. FactoryTalk Analytics GuardianAI provides premier integration with PowerFlex 755, 755T, and 6000T drives.
Es ist uns wichtig, unseren Kunden stets beste Serviceleistungen zu bieten. Dieses Material befindet sich derzeit in einer längeren Vorlaufphase. Wir sind dabei, einen globalen Priorisierungsprozess zu optimieren. Wenden Sie sich bitte an den Kundenservice, um weitere Details Ihres Geschäftsszenarios anzugeben und eine Bestellung dieses Produktes aufzugeben.FactoryTalk® Analytics™ LogixAI® integriert Analysetechnologie und maschinelles Lernen in die Logix-Steuerungsumgebung. Unser patentierter Modellierungsalgorithmus bringt Automatisierungssysteme auf die nächste Stufe. Die vorausschauenden Analysen zielen auf minimierte Ausschussverluste, strengere Qualitätskontrolle und minimierte ungeplante Ausfallzeiten hin.
Konfigurieren Sie FactoryTalk® Analytics™ LogixAI®-Modelle durch ein intuitives PredictionBuilder-Setup, welches bereits bestehendes Wissen über Automatisierung nutzt, um die Fähigkeiten des maschinellen Lernens und vorausschauende Analysen zu integrieren. Nachdem Sie festgelegt haben, wo prädiktive Erkenntnisse benötigt werden, lassen Sie das LogixAI-Modell das normale Betriebsverhalten erlernen. Anschließend können Sie das LogixAI-Modell den tatsächlichen Betrieb überwachen lassen. Während der Überwachung berechnet das Modell die prädiktiven Erkenntnisse, um anomales Betriebsverhalten zu umgehen. Das LogixAI-Modell kann auch als Soft Sensor fungieren, um eine genauere Kontrolle bei Abläufen zu erzielen, die schwerer zu instrumentieren sind.
FactoryTalk Analytics VisionAI is a visual inspection quality platform for manufacturing. It identifies and classifies defects to improve quality and maximize yield. With FactoryTalk Analytics VisionAI, you benefit from no code camera configuration, AI driven insights, enterprise manageability, and analytics out of the box that deliver valuable insights from real time production quality data.
Supplementing Rockwell Automation’s Software and Cloud Services Agreement, as well as any framework agreement that may exist between the parties, if the Software You are acquiring rights to is FactoryTalk Analytics VisionAI, the following additional terms apply:
With the exception of any data that contains any personally identifiable information obtained from You, Rockwell Automation and its third-party licensors own all data relating to the performance of its Software, technology, and services and has the right to aggregate, collect, analyze, and use the same for the purpose of improving its Software and services (e.g., system tuning, machine learning, and related tools and algorithms).
FactoryTalk AssetCentre bietet Kunden gesicherte Version Steuerung und Archivierung für ihre Automatisierung Anlagen und Dokumente. Integration Prüfung und Ereignisprotokollierung enthält körnige Details auf Veränderungen innerhalb Ihres Automatisierungssystems. FactoryTalk AssetCentre bietet Unterstützung für Rockwell Automation und 3. Partei Vermögenswerte FactoryTalk AssetCentre eine zentrale Management-Lösung macht. Darüber hinaus FactoryTalk AssetCentre erhalten Sie eine Bestandsliste aus Ihrem Netzwerk und bietet integriertes Life Cycle Management für diese ermittelte Rockwell Automation Vermögenswerte. Für Kunden mit Prozessgeräten ermöglicht FactoryTalk AssetCentre Geräteverwaltung Konfiguration und Kalibrierung.
Mit FactoryTalk Batch können Sie ein Steuerungs- und Informationssystem für den gesamten Prozess implementieren, um Kapazität und Produktqualität zu verbessern, Energie und Rohstoffe einzusparen sowie Prozessabweichungen und menschliches Eingreifen zu minimieren. Die Software ermöglicht die Entwicklung moderner Batch-Steuerstrategien, indem flexible Produktionsabläufe und im Unternehmen standardisierte Verfahren unterstützt und gleichzeitig die Produkt- und Prozessentwicklung beschleunigt werden.
Der Ertrag: Ausrüstung wird besser ausgelastet, die Produktqualität verbessert, die Sichtbarkeit von und der Zugriff auf aussagekräftige Daten wird hergestellt und die Kosten werden gesenkt.
FactoryTalk Batch Server ist die FactoryTalk Batch-Komponente, die Systemdaten, Phasen und Rezepte steuert und koordiniert. FactoryTalk Batch-Server kann in prozessinterne Geräte und Softwarepakete von Drittanbietern integriert werden.
FactoryTalk Batch View ist ein modernes und intuitiv zu einzusetzendes Portal für eine umfassende Batch-Lösung, die einen effizienten Betrieb ermöglicht. FactoryTalk Batch View nutzt den produkteigenen Webserver mit HTML5-Technologie, um native Konnektivität zu einer FactoryTalk Batch-Lösung über Standard-Web-Browser herzustellen.
FactoryTalk CPGSuite is an MES solution designed specifically for the Consumer Packaged Goods industry. CPGSuite provides scalable, value-based applications to help you achieve operational excellence, increase the effectiveness of your supply chain, adhere to regulatory compliance guidelines, and meet your sustainability goals.
Functions include order management, batch configuration and execution and material management.
FactoryTalk DataMosaix is all about making data available, meaningful and useful and valuable.
• Make data available - Extract data across the manufacturing floor and enterprise, OT, IT and ET (engineering) data.
• Make data meaningful - DataMosaix can automatically populate your industrial knowledge graph at scale to represent your operations.
• Make data useful - Through built in use cases, powerful charting functionality, open APIs and SDKs, and connectors to industry standard tools for dashboard, visualization and analysis.
FactoryTalk Design Studio is the latest design environment for the Logix platform of controllers. FactoryTalk Design Studio is a multi-controller and multi-user environment that includes the power of FTDS Copilot to assist you as you create your Logix applications.
FactoryTalk Design Studio harnesses the power of the FactoryTalk Hub cloud environment to bring an always updated, modern design environment. The environment is built to use the latest practices in software development like version control, AI copilot, multi-revision support, and multiple controllers in a single project.
FactoryTalk Historian Site Edition (SE) bietet die Dateninfrastruktur zum Erfassen der Informationen, die Sie zur Verbesserung Ihres Produktionsbetriebs benötigen. Dies ist eine skalierbare Software-Familie, die dazu entwickelt ist, Ihre Bedürfnisse von einer einzelnen Maschine bis zu einer Anlage mit Daten-Infrastruktur zu befriedigen.
Nutzen Sie FactoryTalk Historian SE als Grundlage für Produktions- und Leistungsüberwachung in Echtzeit, oder als integrierter Bestandteil einer unternehmensweiten Datentransparenz- und Anlagen-Benchmarking-Initiative.
Das FactoryTalk Linx Gateway fügt eine Classic OPC DA- und OPC UA-Serverschnittstelle hinzu, um mit FactoryTalk Linx von Logix5000™- und anderen Allen-Bradley®-Steuerungen erfasste Daten an externe OPC-Clients zu übermitteln. Dies ermöglicht den gleichzeitigen Einsatz von Drittanbietersoftware und der Software FactoryTalk®
FactoryTalk Linx Gateway ist eine OPC UA-/DA-Server-Schnittstelle für FactoryTalk Linx. Skalierbar im Hinblick auf Tag-Kapazität und Serverarchitektur. FactoryTalk Linx Gateway ermöglicht es Drittanbieter-Software, Daten mit FactoryTalk-Software zu teilen.
Die FactoryTalk Linx Data Bridge bietet einen zentral verwalteten Service, um Daten zwischen Automatisierungssystemquellen, einschließlich Steuerungen, OPC-DA-Servern oder angeschlossenen OPC UA-Servern und Hardware zu verschieben. Die Data Bridge erleichtert Datenkonzentrationsanwendungen oder kann Logix-Steuerungen aktivieren, um direkt mit angeschlossenem OPC UA-Equipment zu koppeln.
FactoryTalk Logix Echo, unser Steuerungsemulator der nächsten Generation, erhöht die Design-Produktivität und verringert Risiken und Gesamtprojektkosten.
Mit FactoryTalk Logix Echo können Sie Ihre Steuerungslogik validieren, testen und optimieren, ohne dazu physikalische Hardware zu benötigen. Sie können nicht nur gleichzeitig entwickeln und testen, sondern auch Entwicklungsgebiete aufzeigen, während Ihr Design weiterhin flexibel bleibt. Wenn Sie eine Software für die Bedienerschulung verwenden, verbinden Sie diese mit Ihrer emulierten Steuerung, um die Vorteile eines softwaregesteuerten Schulungssystems zu nutzen.
FactoryTalk Metrics liefert Ihnen die Daten, die Ihnen neue Wege zur Produktionssteigerung, Kostensenkung und Qualitätsverbesserung aufzeigen. Das Produkt übertrifft die traditionelle Methode der Gesamtanlageneffektivität, um die „Warum“-Fragen zu beantworten und die Ursachen von Ausfallzeiten und Verlusten aufzudecken, um Ihnen zu helfen, die Effektivität Ihrer Fertigungsanlagen wirklich zu verbessern. Die flexible Konfiguration der Datenerfassung von Ihren vorhandenen Steuerungssystemen und Bedienerschnittstellen gewährleistet genaue Daten und eine schnellere Wertschöpfung.
FactoryTalk Optix is a cloud-enabled HMI platform that enables design, test and deployment of applications directly from a web browser, connecting through FactoryTalk Hub. This modular platform delivers new options for design, deployment and graphics design, with extensibility options that make it flexible enough for any application.
FactoryTalk Optix is truly visualization for visionaries. An open, extensible architecture, along with responsive graphics, version control, C# scripting, remote application management, and full integration with the OPC UA specification make FactoryTalk Optix a solution flexible enough for any application. Develop projects with a local editor or with a web browser connected to FactoryTalk Hub, and purchase and deploy ""just enough"" to satisfy any application needs.
Efficiency in the manufacturing process is a crucial factor to reduce overall time to market. The ability to eliminate paperwork, reduce errors, and maintain high quality standards will increase the throughput of the plant. FactoryTalk PharmaSuite MES contributes through seamless integration from ERP to shop floor, real-time quality dashboards, and more.
FactoryTalk PharmaSuite Application starts with a base license. Extension licenses for functional modules as well as for design and operation users need to be added to achieve the required scope.
Dezentraler Zugriff für End-to-End-Lösungen für industrielles Equipment bietet eine Verbindung, um sicher auf industrielles Equipment dezentral zuzugreifen. Die Lösung setzt den Kauf eines FactoryTalk Remote Access-Abonnements und einen Stratix 4300 Remote Access Router voraus.
FactoryTalk SerializationSuite takes a holistic approach to product tracking and traceability. FT SerializationSuite is ideal for customers in industries like life sciences, food and beverage, and consumer packaged goods that are focused on complying with regulatory requirements and meeting consumer expectations in areas like product quality, safety, and sustainability.
FactoryTalk SerializationSuite consists of base application, aggregation extension, additional lines and additional clients.
FactoryTalk- Transaction Manager bietet eine Plattform zur Verknüpfung alltäglicher Transaktionen von einem Steuerungssystem mit Unternehmenssystemen. FactoryTalk Transaction Manager unterstützt die einfache unidirektionale Protokollierung von Daten direkt aus dem Steuerungssystem sowie ein bidirektionales System, in dem der Fertigungsbereich von den Regeln, Zeitplänen und/oder den Daten in Unternehmensdatenbanken gesteuert wird.
FactoryTalk Transaction Manager Standard muss alle Dienste auf demselben Computer haben, kann aber eine Verbindung zu Remote-Datenbanken und/oder OPC-Servern herstellen (sofern diese Option vom OPC-Anbieter unterstützt wird). Es ist keine Datenbank inbegriffen.
FactoryTalk View Machine Edition (ME) Station wird zur Erstellung von HMI-Software-Anwendungen für einzelne Computer, Einzelnutzerüberwachung und -Steuerung auf Maschinenebene genutzt.
Erstklassige Integration mit Logix-Steuerungen, wiederverwendbare Grafiken, systemweite Alarmkonfiguration und -Verwaltung und Mobilität sind Werkzeuge, die von FactoryTalk® View Machine Edition bereitgestellt werden, um Anwendungen schnell zu entwickeln und Systeme einfach aufrechtzuerhalten.
Lokalisierte Versionen dieses Produkts sind als optionale Downloads vom PCDC (Product Compatibility and Download Center) erhältlich.
FactoryTalk View Machine Edition (ME) Station is used to build machine-level HMI software applications for single computer, single user monitoring and control.
Premier integration with Logix controllers, reusable graphics, system-wide alarm configuration and management, and mobility are tools provided by FactoryTalk View ME to quickly develop applications and easily maintain systems. Localized versions of this product are available as optional downloads from the PCDC (Product Compatibility and Download Center).
FactoryTalk View Site Edition (SE) ist eine HMI-Software für die Überwachung und Steuerung von Anwendungen aller Größen – von Einzelcomputer- und Einzelbenutzer-Stations-Anwendungen bis hin zu dezentralen Server-Client-, Multi-Benutzer-Anwendungen.
Die erstklassige Integration von FactoryTalk View SE mit Logix-Steuerungen, wiederverwendbaren Grafiken, systemweiter Alarmkonfiguration und -verwaltung sowie Mobilität bieten die Tools, mit denen Anwendungen schnell entwickelt, Architekturen skaliert und Systeme einfach gewartet werden können. Mit FactoryTalk View Site Edition werden HMI-Herausforderungen bei Prozess-, Batch- und diskreten Anwendungen in einer einzigen Softwarelösung verwaltet, die betriebswichtige Einblicke in Echtzeit ermöglicht, wann und wo immer es erforderlich ist.
Lokalisierte Versionen dieses Produkts sind als optionale Downloads vom PCDC (Produkt Compatibility and Download Center) erhältlich.
KEPServer Enterprise ermöglicht die Kommunikation mit Fabrikautomatisierungsgeräten vieler Anbieter. Die FactoryTalk Visualisierungs- und Informationssoftware interagiert mit dem KEPServer über seine OPC DA- oder OPC UA-Schnittstelle, um Geräte von anderen Anbietern in Systemen Allen-Bradley-Geräten koexistieren zu lassen.
KEPServer Enterprise basiert auf der KEPServerEX Manufacturing Suite von PTC. Es bietet eine vollständige Ergänzung an Treiberoptionen, um die spezifischen Anbieterprotokolle und die Hardware auszuwählen, auf die zugegriffen werden soll. KEPServer Enterprise verwendet auch die FactoryTalk-Aktivierung und wird von Rockwell Automation unterstützt.
Upgrade options for OptixPanel operator terminals allow you to add more features to your FactoryTalk Optix application or upgrade from FactoryTalk Remote Access Runtime Basic to FactoryTalk Remote Access Runtime Pro to extend access to devices on networks connected to an OptixPanel. OptixPanel upgrade entitlements can only be used on OptixPanel; entitlement will not be recognized on any other platform.
PlantPAx ist das Prozessleitsystem (DCS) von Rockwell Automation. Das PlantPAx-System verwendet eine einzige Automatisierungsplattform zur vereinfachten Integration kritischer Prozessbereiche. Dieses moderne DCS verbindet Prozess-, diskrete, Energie-, Informations- und Sicherheitssteuerung in einer anlagenweiten Infrastruktur.
Zu den Vorteilen gehören:
Gemeinsame Plattformen
Nahtloser Informationsfluss
Einfachere Verwaltung
Niedrigere Gesamtbetriebskosten
Dieses Softwarepaket bietet eine unbefristete Lizenz für die Kernsoftware für PlantPAx-DCS-Systeme. Diese Pakete wurden entwickelt, um die Verwaltung der verschiedenen Softwareaktivierungen zu vereinfachen, aus denen das PlantPAx-System besteht. Die PlantPAx-System-ID ist mit diesem Paket verknüpft.
PlantPAx ist das Prozessleitsystem (DCS) von Rockwell Automation. Das PlantPAx-System verwendet eine einzige Automatisierungsplattform zur vereinfachten Integration kritischer Prozessbereiche. Dieses moderne DCS verbindet Prozess-, diskrete, Energie-, Informations- und Sicherheitssteuerung in einer anlagenweiten Infrastruktur.
Zu den Vorteilen gehören:
Gemeinsame Plattformen
Nahtloser Informationsfluss
Einfachere Verwaltung
Niedrigere Gesamtbetriebskosten
Dieses Softwarepaket bietet eine unbefristete Lizenz für die Kernsoftware für PlantPAx-DCS-Systeme. Diese Pakete wurden entwickelt, um die Verwaltung der verschiedenen Softwareaktivierungen zu vereinfachen, aus denen das PlantPAx-System besteht. Die PlantPAx-System-ID ist mit diesem Paket verknüpft.
Dieses Softwarepaket bietet bestehenden Kunden von Rockwell Automation, die dabei sind, ihre Systeme auf die neueste PlantPAx-Version zu aktualisieren und von der SystemID-Funktionalität profitieren, einen Weg.
PlantPAx ist ein DCS (Prozessleitsystem) von Rockwell Automation. Das PlantPAx-System verwendet eine einzige Automatisierungsplattform zur vereinfachten Integration kritischer Prozessbereiche. Dieses moderne Prozessleitsystem verknüpft Prozess-, Ablauf-, Leistungs-, Informations- und Sicherheitssteuerungen zu einer einzigen werksweiten Infrastruktur.
Vorzüge:
<Übliche Plattformen
;Nahtloser Informationsfluss
;Einfachere Verwaltung
;Niedrigere Gesamtbetriebskosten
RASWin Risiko-Assessment-Software-Abonnements verwalten Progression durch das Safety-Lifecycle. Dies bietet die Möglichkeit, eine standardisierte Sicherheitsstrategie zu implementieren und das Verfahren formell zu dokumentieren.
RASWin Risiko-Assessment-Software Abonnements Fortschritt durch die Funktionssicherheit Lifecycle, Organisation von Informationen aus jedem Schritt des Prozesses von der Risikobeurteilung durch endgültige Maschinen Validierung.
RSLinx Classic erlaubt es Drittanbieter-Software, auf Daten von Rockwell-Automation-Steuerungen durch Nutzung einer OPC DA- oder DDE-Schnittstelle zuzugreifen. Die Software ist hervorragend dazu geeignet, mit älterer Software und Systemen, die ältere Hardware und Netzwerke enthält, zu arbeiten.
RSLinx Classic ist ein skalierbares Angebot, das erworben wird, basierend auf dem Bedarf für eine Schnittstelle mit einer einzelnen Steuerung oder mehreren Steuerungen, lokalen oder dezentralen OPC-Clients und der Fähigkeit, Kommunikationen zwischen RSLinx Classic auf verschiedenen Workstations zu übertragen/überbrücken.
RSLogix 500 ist die Design- und Programmierumgebung für die Steuerungsplattformen 1747 SLC und MicroLogix. Dieses Softwareangebot skaliert basierend auf der Unterstützung der Steuerungsplattform sowie Programmierfunktionen, um die richtige Form und Funktion für Ihre Anwendung sicherzustellen.
Hinweis: Für RSLogix 500 und die von ihm unterstützte Hardware sollte die Rockwell Automation Produktkompatibilitäts- und Download-Center-Website konsultiert werden, da eine modernere Plattform für Steuerung und Programmierung verfügbar ist.
SequenceManager™ bietet Ablaufsteuerungsfunktionen des Batch-Prozesses auf Steuerungsebene in der Logix-Familie und bietet mehr Funktionalität für Skids, nicht vernetzte Systeme und Einzelsteuerungen. Mit SequenceManager können Sie Rezeptoperationen in Studio 5000 Logix Designer® konfigurieren, Sequenzen in FactoryTalk® View SE ausführen sowie Batch-Ergebnisse erfassen und anzeigen. SequenceManager ermöglicht die geordnete Abfolge von PhaseManager™-Programmen auf Logix-Steuerungsebene. Dadurch können prozessorientierte Aufgaben für den Betrieb mit einzelnen oder mehreren unabhängigen Einheiten umgesetzt werden. Mithilfe des Branchenstandards ISA-88 bietet SequenceManager leistungsstarke und flexible Sequencing-Funktionalität, die eine optimale Steuerung sequenzieller Prozesse ermöglicht. SequenceManager integriert in Rockwells Vorzeige-Batch-Management-System, FactoryTalk Batch, um ein wahrlich skalierbares Portfolio für Batch-Anwendungen zu bieten.Mit SequenceManager können Sie schnelle und zuverlässige Sequenzausführungen leisten und gleichzeitig die Infrastrukturkosten für eigenständige Einheiten und vollständige Skid-basierte Systemfunktionalität verringern.
SequenceManager Event Client überträgt die Ereignisdaten, die durch Ausführung von Sequenzen von der Logix-Steuerung generiert werden, zu einer historischen Datenbank für die Berichterstattung und Analyse.
Anwendungs-Code-Manager ist ein engineering-Tool, das eine effizientere Projektentwicklung ermöglicht durch den Einsatz hoch wiederverwendbarer Bibliotheken. Sie können eigene Bibliotheken mit Bibliothek-Designer erstellen oder zur Verfügung gestellten diejenigen verwendet. Anwendungs-Code-Manager erstellt nicht nur die Logix, sondern auch die damit verbundenen FactoryTalk ViewSE / mir anzeigt, FactoryTalk Historiker Tags und FactoryTalk Alarm-Ereignisse (FTAE) Inhalt.
The Studio 5000® Umwelt verbindet Technik und Design-Elemente in einem standard-Framework ermöglicht optimierte Produktivität und Inbetriebnahmezeit reduziert. Mit der Studio 5000-Umgebung können Sie schneller reagieren auf sich ändernde Markt- und Bedürfnisse bei der Reduzierung der Gesamtbetriebskosten, einschließlich Wartung und Schulung.
Das Studio 5000 Lizenzportal ist ein sichere und benutzerfreundliche Web-Portal, Inhaltsschutz Lizenzen zu verwalten. Es wird verwendet, wird verwendet, um sowohl die Quelle als auch die Ausführung Schutz innerhalb der Studio 5000 Design-Umgebung konfigurieren. Das Studio 5000 Lizenzportal erlaubt Benutzern, Lizenzen, Berechtigungen zuweisen und bieten komfortable reporting Services.
FactoryTalk View SE, ThinManager and PinPoint together deliver a full visualization solution for production operations.
This software bundle provides everything you need to run a managed HMI visualization system. Included in the bundle is an HMI server with unlimited displays, client stations, managed thin client licenses, automated tag navigation licenses and unlimited browser-based HTML client connections.
FactoryTalk View SE, ThinManager and PinPoint together deliver a full visualization solution for production operations.
This software bundle provides everything you need to run a managed HMI visualization system. Included in the bundle is an HMI server with unlimited displays, client stations, managed thin client licenses, automated tag navigation licenses and unlimited browser-based HTML client connections.
ThinManager ist eine zentralisierte Plattform für das Gerätemanagement und die Bereitstellung von Inhalten. Mit ThinManager können Sie Geräte wie Thin-Clients, mobile Geräte und PCs für die moderne Fabrik und das Büro zentral verwalten sowie eine Reihe flexibler Inhaltsquellen definieren und diese an die verwalteten Geräte liefern.
ThinManager ermöglicht beispiellose Steuerung und Sicherheit in einer nachhaltigen und skalierbaren Plattform, unabhängig von der Größe Ihrer industriellen Umgebung oder der Anzahl der Einrichtungen. Die Thin-Client-Architektur von ThinManager ermöglicht den Einsatz kostengünstigerer Hardware und bietet Benutzern die ihnen vertrauten Anwendungen und Tools in einem Format, das die Verwaltungs- und Hardwarekosten senkt und gleichzeitig die Sicherheit erhöht.