text.skipToContent text.skipToNavigation

Breadcrumbs

KEPServer Enterprise

Connected Enterprise™

Product Description

KEPServer Enterprise

KEPServer Enterprise provides communications to factory automation equipment from many vendors. FactoryTalk visualization and information software interact with KEPServer via its OPC DA or OPC UA interface to permit equipment from other vendors to co-exist in systems with Allen Bradley equipment.

KEPServer Enterprise is based on PTCs KEPServerEX Manufacturing Suite. It provides a full compliment of driver options to choose the specific vendor protocols and hardware to be accessed. KEPServer Enterprise also utilizes FactoryTalk activation and is supported by Rockwell Automation.

This product is ONLY to be sold with an appropriate Rockwell Automation application such FactoryView, Metrics, Historian, Transaction Manager or PlantPAx. This product is not to be sold in any other use cases.

  • Includes support for Studio 5000
  • RSLogix
  • View Studio and includes access to Temporary Activations