- 
                    Welcome
 
...
      Breadcrumbs
Product Description
RSLinx Classic
RSLinx Classic permits 3rd-party software to access data from Rockwell Automation controllers using OPC DA or DDE interface. The software is well suited to work with older software and systems containing older hardware and networks.
RSLinx Classic is a scalable offering purchased based on the need to interface with a single controller or multiple controllers, local or remote OPC clients, and the ability to pass / bridge communications between RSLinx Classic on different workstations.