text.skipToContent text.skipToNavigation

Breadcrumbs

Compute Module Linux Red Hat

Connected Enterprise™

Product Description

Compute Module Linux Red Hat

ControlLogix Compute module is chassis-based module that let you communicate directly with a ControlLogix 5570 or ControlLogix 5580 controller via the system backplane and over a network. The module offers Red Hat Enterprise Linux as embedded operating system (OS) that lets you create custom applications.

  • Includes support for Studio 5000
  • RSLogix
  • View Studio and includes access to Temporary Activations