text.skipToContent text.skipToNavigation

Breadcrumbs

Studio 5000 Automation Engineering & Design Environment

The Connected Enterprise™®

Product Description

View Selection Description

Studio 5000 Automation Engineering & Design Environment

The Studio 5000® environment combines engineering and design elements into one standard framework that enables optimized productivity and reduced commissioning time. With the Studio 5000 environment, you can respond more quickly to changing market and business needs, while reducing total costs of ownership, including maintenance and training. The Logix Designer activations provided by default activation version 20.05 and above. For older versions consider the RSLogix 5000 Legacy Subscription or a Design Suite Toolkit.


The Studio 5000® Design Environment is a scalable application solution, used to program and configure any of the Logix 5000™ family of controller products. Depending on the functionality required, one or more product catalog numbers might be needed to acquire the appropriate functionality. The Logix Designer activations provided by default activation version 20.05 and above. For older versions consider the RSLogix 5000 Legacy Subscription or a Design Suite Toolkit.

  • Includes support for Studio 5000
  • RSLogix
  • View Studio and includes access to Temporary Activations