text.skipToContent text.skipToNavigation

Breadcrumbs

FactoryTalk Transaction Manager

Connected Enterprise™

Product Description

FactoryTalk Transaction Manager

FactoryTalk- Transaction Manager provides a platform to link day to day transactions from a control system with enterprise systems. FactoryTalk Transaction Manager supports simple one-way logging of data directly from the control system as well as a bi-directional system in which the plant floor is controlled by the rules, schedules, and/or the data in enterprise databases.


FactoryTalk Transaction Manager Standard must have all services on the same computer, but it can connect to remote databases and/or OPC servers (if that option is supported by the OPC vendor.) No database is included.

  • Includes support for Studio 5000
  • RSLogix
  • View Studio and includes access to Temporary Activations