text.skipToContent text.skipToNavigation

Breadcrumbs

FactoryTalk View SE

Connected Enterprise™

Product Description

FactoryTalk View SE

FactoryTalk View Site Edition (SE) is HMI software for monitoring and controlling applications of any size, from single computer, single user station applications to distributed server-client, multiple user applications.


FactoryTalk View SE premier integration with Logix controllers, reusable graphics, system-wide alarm configuration and management, and mobility provide the tools to quickly develop applications, scale architectures and easily maintain systems. With FactoryTalk View SE, HMI challenges in process, batch, and discrete applications are managed in a single software solution that enables critical visibility in real-time, when and where you need it.


Localized versions of this product are available as optional downloads from the PCDC (Product Compatibility and Download Center).

  • Includes support for Studio 5000
  • RSLogix
  • View Studio and includes access to Temporary Activations