text.skipToContent text.skipToNavigation

Senderos de navegación

Nuestro sistema experimentará una actividad de mantenimiento planificada el sábado 18 de abril de 8:00 PM CDT al domingo 19 de abril a las 8:00 AM CDT.
Agradecemos su paciencia durante este tiempo.

Studio 5000 Licensed Content Protection

Connected Enterprise™

Descripción del producto

Studio 5000 Licensed Content Protection

Secure your intellectual property inside your controller with Studio 5000 Licensed Content Protection. This offering combines software (Studio 5000 License Portal) and hardware (secure devices) to enhance security for your Studio 5000 Logix Designer application. Lock down your proprietary code and restrict access to routines and Add-On Instructions with Source Protection. Users without the proper license-protected components are limited in their ability to view or edit your protected content. Ensure license-protected elements only run on controllers that you authorize with Execution Protection.

The Studio 5000 License Portal is an easy way to manage content protection through secure licenses. It is used is used to configure both Source and Execution protection within Studio 5000 Logix Designer. The Studio 5000 License Portal allows users to assign licenses, permissions, and provide convenient reporting services. Secure devices are a USB (Source Protection) and SD Card (Execution) that include FactoryTalk Activations.

  • Incluye soporte para Studio 5000
  • RSLogix
  • View Studio e incluye acceso a activaciones temporales