text.skipToContent text.skipToNavigation

面包屑导航

RSLogix 500

Connected Enterprise™

产品描述

RSLogix 500

RSLogix 500 is the design and programming environment for the 1747 SLC and MicroLogix controller platforms. This software offering scales based on controller platform support as well as programming capabilities to ensure the right fit and function for your application.

Note: RSLogix 500 and the hardware it supports should be consulted on the Rockwell Automation Product Compatibility and Download Center website as a more modern platform is available for control and programming.

  • 包括 Studio 5000 支持
  • RSLogix
  • View Studio 并包括临时激活访问权限