text.skipToContent text.skipToNavigation

Breadcrumbs

Compute Module Linux Red Hat Support and Maintenance Contract

Connected Enterprise™

Product Description

Compute Module Linux Red Hat Support and Maintenance Contract

ControlLogix Compute module with Red Hat operating system is purchased via SAP. In order to work with the module, users need to purchase also the Support and Maintenance contract here, enabling the access to updates and support for the module.

  • Includes support for Studio 5000
  • RSLogix
  • View Studio and includes access to Temporary Activations